IESNA:LM-63-2002
[TEST]P1199061
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-930-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 3000K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7051
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1033.8 1058.5 1071.9 1060 1019.5 937.6 872.1 870.3 903.2 948.8
1017.3 1108.6 1227.6 1390 1571.8 1746.9 1928 2124.8 2345.1 2535.6
2627.3 2579.4 2400.9 2075.8 1518.3 971.7 665.2 483.4 352.4 261.2
188.9 144.4 116 85.3 48.6 17.2 0
1033.8 1064.4 1078.3 1067.1 1027.4 945.8 879.2 873.3 904.3 948.1
1013.6 1102.6 1216.7 1373.1 1558.3 1735.3 1919 2118 2341 2539
2644.8 2612.7 2447.7 2151.7 1620.1 1034.5 705.6 514.1 374.1 276.1
200.2 153 121.6 94.7 55 22.4 0
1033.8 1062.6 1077.5 1069.3 1035.3 962.7 892 881.1 908.8 952.6
1012.4 1098.5 1210.7 1357 1541.1 1743.5 1920.1 2095.6 2320.1 2536.3
2670.7 2683 2564.4 2256.5 1750.3 1154.2 815.3 607.6 452.7 328.9
239.1 178.5 135.4 114.5 69.2 24.3 0
1033.8 1060.7 1079 1078.3 1056.6 1004.2 934.6 901.3 912.9 948.8
1003.8 1078.7 1176.3 1300.5 1453.9 1626 1807.9 1996.1 2206 2440.2
2640.7 2730.9 2680 2490.3 2098.2 1482 999.3 768.9 607.6 471.4
360.7 264.1 186 130.6 93.5 36.7 0
1033.8 1060.7 1083.9 1093.3 1083.2 1052.8 997.8 950 940.6 962.3
1006.5 1071.9 1152 1256 1385.5 1537.7 1705 1880.5 2073.5 2302.9
2555.4 2763.8 2848 2773.2 2511.3 1956.8 1265 824.2 634.2 513.3
410.8 328.9 252.2 180.3 115.2 50.1 0
1033.8 1058.1 1085 1106.7 1115 1109 1083.2 1042.7 1012.1 1009.4
1033.8 1083.9 1153.9 1241.4 1351.8 1488.7 1650 1829.2 2015.9 2218.3
2469.4 2745.9 2978.6 3091.2 3031 2722.3 2026.4 1199.1 667.1 450.5
343.1 257.4 192.7 132.8 81.2 33.7 0
1033.8 1057.7 1086.1 1116.8 1141.9 1159.1 1165.5 1158.7 1141.5 1130.7
1142.6 1179.3 1234.7 1306.1 1402.7 1529.1 1682.5 1859.1 2056.3 2266.6
2478.7 2720.8 3011.5 3350.5 3638.9 3727.2 3490.8 2708.8 1641 812.3
405.2 251.4 163.9 99.9 57.2 22.1 0
1033.8 1054 1083.9 1120.9 1158 1192.8 1230.9 1268.4 1299.4 1326.7
1357.8 1395.2 1445 1513.8 1609.9 1739 1901 2088.1 2294.6 2510.1
2718.2 2924.7 3153.7 3471.3 3959.2 4569.1 5026.3 5005.3 4254.8 3092.3
1807.1 831.4 335.6 169.5 75.2 21.7 0
1033.8 1051 1077.9 1115.3 1156.9 1204.4 1260.5 1324.9 1397.1 1477.5
1572.9 1679.2 1790.3 1910.8 2051.8 2225.8 2425.2 2639.2 2854.4 3054.5
3245.3 3424.9 3600 3785.6 4049.4 4496.5 5206.6 5896.9 5881.9 5054.3
3525.6 1671.7 528.3 200.9 93.5 30.7 0
1033.8 1046.1 1071.9 1106.7 1148.6 1198.4 1257.1 1324.5 1397.1 1483.5
1585.3 1700.5 1824.7 1965.8 2139 2354.5 2610.8 2902.6 3177.2 3435.4
3677.5 3896 4088.3 4293.7 4559.7 4996 5687.4 6399.8 6589.1 5959.8
4192.3 1679.9 447.1 172.9 76.7 22.8 0
1033.8 1045 1069.3 1102.6 1141.5 1186 1242.2 1305.8 1376.9 1458
1553.5 1660.1 1773.5 1899.9 2053.3 2245.6 2476.8 2730.5 2985.3 3229.6
3463.8 3685.3 3894.9 4114.1 4399.6 4827.6 5559.4 6200.7 6350.8 5768.6
4226 1774.2 469.2 174.4 68.5 19.1 0
1033.8 1041.2 1062.2 1092.1 1126.9 1167 1216.3 1272.1 1332 1400.4
1478.6 1565.4 1652.6 1746.9 1861 2002.1 2174.9 2366.8 2562.5 2757.1
2947.9 3124.9 3292.5 3475.1 3728 4148.2 4769.2 5293 5264.2 4675.7
3435 1447.9 385 146.7 56.5 14.6 0
1033.8 1039.4 1056.2 1081.7 1110.8 1144.1 1184.5 1227.2 1270.6 1317
1369 1423.3 1472.6 1515.3 1560.9 1617.8 1691.9 1781.3 1878.6 1983
2092.6 2203 2313.3 2446.2 2654.6 3043.3 3583.6 3922.5 3676.4 3075.5
2183.1 915.9 252.5 99.5 42.7 12.7 0
1033.8 1031.9 1038.6 1051.3 1064.4 1077.9 1088.8 1090.6 1077.2 1045
994.5 927.1 845.6 759.9 676.1 609.1 560.1 529 518.2 524.9
549.6 577.3 588.2 576.2 550.4 508.8 430.6 325.9 248.8 201.3
160.9 126.1 96.2 68.5 42.3 15.7 0
1033.8 1021.8 1016.2 1012.1 1005.7 991.1 959.3 906.9 832.8 755
689.6 637.5 598.3 565.7 539.9 521.6 507.3 497.6 490.5 484.5
472.5 452.7 425.4 390.6 347.6 304.9 271.6 243.9 216.6 188.9
160.9 133.6 105.1 74.1 44.5 15 0
1033.8 1011.3 992.6 970.2 941 896.5 838.5 781.6 734.8 696.7
663.7 634.9 609.9 585.9 562.3 540.3 522.3 507.3 493.5 476.3
452.7 423.2 395.5 373 351.7 326.6 298.6 269.8 244.3 218.5
186.3 154.9 121.6 87.9 51.3 23.6 0
1033.8 1001.2 967.2 927.9 880.4 827.2 786.5 760.3 738.9 715.7
689.6 662.6 636 610.2 583.3 554.1 525.3 500.2 479.3 460.2
443.4 428.8 416.1 401.5 379.8 347.6 316.2 290.7 265.6 239.5
212.1 182.2 150.4 115.2 76.3 40.8 0
1033.8 997.8 949.2 896.5 843.3 801.8 782 774.5 764.4 745.7
719.5 687.3 653.6 620.7 586.7 550 513.7 482.3 459.5 444.9
432.1 421.7 411.9 385.7 352.8 337.1 320.3 302.3 280.6 257.4
232 206.9 180 142.5 107.8 61.7 0
1033.8 990.7 932.7 872.5 822.7 795.8 791.7 795.4 791.3 771.9
741.2 704.1 661.1 624.1 583.7 549.2 520.1 489.4 461.3 436.6
417.5 404.8 380.9 351.3 338.6 322.9 306.1 288.5 269.8 249.2
226.7 208.8 179.2 147 111.5 64 0
1033.8 985.9 920.8 856.4 812.6 796.2 801.8 810.8 808.2 789.4
755.4 711.6 663.4 613.6 571.3 550.4 525.7 488.6 445.6 413.4
392.9 380.5 351.7 334.5 320.3 304.2 286.6 267.9 247.7 226.7
206.2 190.8 159.8 127.6 96.2 58.7 0
1033.8 983.3 909.5 845.9 807 796.6 806.7 817.5 816.8 798.1
763.3 717.6 664.5 606.5 556.7 533.2 499.5 454.2 414.6 390.2
373 360.3 335.2 322.1 306.4 290.7 272.4 254 234.6 214
197.2 202 149.3 110.4 81.6 34 0
1033.8 986.2 914 848.2 808.5 797.3 806.3 819 819 800.3
765.5 719.9 667.1 608.7 557.5 534.3 500.2 453.8 415.7 390.2
371.5 360.7 333.7 321 305.7 290.7 273.1 254.4 235.7 214
194.6 183.3 138.8 110.4 84.2 48.6 0
